Prevent Overfills and Dry Pumps in CIP Tanks
In order to run the CIP processes, it is also necessary to prepare the solvents that will be used, which include cleaning agents such as caustic, acid, sanitizer and sterilizer. These tanks will store cleaning agents and water, so the level measurement is required to monitor filling and discharge, as well as to avoid overfills and pump drying.