Measurement Instrumentation for Fermentation in Distilling

Maximize efficiency, throughput, and quality with precision measurement instrumentation.

Measurement Instrumentation for Fermentation in Distilling

Achieve Consistent Quality and Efficiency in Distilling Fermentation

The fermentation process is a critical and time-consuming stage that significantly impacts a distillery's throughput and final product quality. Most distillers add yeast to the entire mash, which is then transferred from the mash tun to the fermentation tank. This stage not only determines the production timeline but also plays a pivotal role in the final quality of the spirit. Precise measurement instrumentation is designed to help distillers ensure optimal fermentation conditions, enhance operational performance, and maintain consistent, high-quality spirit production.