Enhance Your Distilling Process with Precision Milling
In the distillation process, precise control over milling is essential for maximizing yield and ensuring product quality. There are two primary milling methods: wet milling and dry milling, each requiring specialized measurement instrumentation. During wet milling, accurate control of water addition is critical to facilitate optimal separation of extracts and preserve the integrity of the husk. Conversely, in dry milling, precise measurement of grain particle size is necessary to achieve the proper consistency for an efficient mashing process. Advanced measurement instrumentation is vital in both milling methods to maintain consistency, optimize operations, and ensure the production of a high-quality distilled spirit.