Optimize Filtration Performance with Hygienic Flow Instrumentation
Life sciences manufacturing relies on a range of filtration processes, each with specific requirements for accuracy and consistency. Membrane filtration, which includes microfiltration, ultrafiltration, and nanofiltration, plays a critical role in separating particles and microorganisms with precision. Depth filtration provides effective particle retention for clarification steps, while sterile filtration ensures removal of microorganisms to maintain product safety. Tangential flow filtration supports efficient diafiltration and concentration, and direct flow filtration is used for clarification and sterilization in high-throughput applications.
Across these processes, hygienic flow meters enable real-time monitoring and seamless integration into sanitary environments, helping manufacturers reduce contamination risks, improve throughput, and optimize performance for even the most demanding life sciences applications.