Enhance voyage efficiency with AI/ML based dynamic propulsion
As marine operators work to improve fuel efficiency and reduce emissions on their CPP vessels, manual adjustments to RPM and pitch often fall short of achieving the best fuel use.
AperioTM SmartPropulsion leverages artificial intelligence and machine learning to optimize both RPM and propeller pitch, to help you save fuel and comply with emission regulations.
Through continuous measurements and real‑time calculations, Aperio SmartPropulsion identifies the most efficient operating point and adjusts the propulsion settings accordingly. These improvements allow you to save up to 15% on fuel consumption, depending on operational patterns, when the system is engaged. This translates directly into lower operation costs and reduced carbon emissions. Installation can be completed while the vessel remains in operation, with minimal disruption, for immediate performance improvements and fast ROI. Aperio SmartPropulsion delivers an integrated, future‑ready solution to optimize CPP vessels.