Energy management with a clamp-on solution
Compressed air plays a crucial role in enhancing efficiency and supporting various processes in metallurgical operations. It is used to inject oxygen into blast furnaces for the combustion of coke, and powers pneumatic tools and actuators in automated systems. Compressed air is also essential for cooling machinery and ensuring proper ventilation in high-heat areas, while aiding in the packaging and handling of finished metal products.
Balancing and managing leaks in compressed air systems are significant challenges. Even small leaks in pipes, fittings, or valves can lead to substantial energy loss increasing operational costs. Improper pressure balancing can cause inefficiencies, affecting the performance of pneumatic tools, actuators, and automated processes. Malfunctioning systems require repair, increasing maintenance and downtime. Therefore, regular balancing and leak detection are essential for improving energy efficiency, reducing costs, and ensuring smooth production operations.