Compressed Air Monitoring

Flow Monitoring and Balancing of Compressed Air in Mining

Flow Monitoring and Balancing of Compressed Air in Mining

Compressed air monitoring and balancing

Many mining operations rely on compressed air to power equipment, which requires an extensive network of compressed air lines. As the mine expands, this network constantly changes and grows. Such an ever-evolving system consumes a significant amount of energy, presenting substantial opportunities for energy savings. Often, mines have large underground networks with closed or inactive branches that aren't regularly monitored. A portable clamp-on ultrasonic flow meter allows for quick and safe checks of potential leaks, flow direction control, and ensures accurate balancing even in challenging conditions.