High-Temperature Flow Measurement

Efficiency Monitoring for Heat Exchangers and Steam Generators

High-Temperature Flow Measurement

High-temperature flow measurement in metallurgical plants

Heat exchangers and steam generators are vital components that significantly improve energy efficiency and process control of metal production.
Heat exchangers are used to recover waste heat from high-temperature processes like blast furnaces and electric arc furnaces, transferring this heat to incoming air or water to reduce energy consumption. They also help to cool molten metals, gases, or equipment, ensuring optimal temperatures for processes like casting and rolling.
Steam generators produce steam from water, which is used to generate electricity, power mechanical equipment, and provide process heating in kilns, furnaces, or rolling mills. Additionally, they are used in drying operations and help maintain the necessary heat levels for smelting or refining metals. Together, these systems not only improve the energy efficiency of metal production but also contribute to cost savings and sustainability by reducing fuel consumption and the overall carbon footprint of the industry.