Clamp-on flow meters for boiler water and steam
Power generation is a critical component of mining operations, especially in remote locations, as it drives essential processes like extraction, processing, and machinery operation. With increasing environmental regulations and rising energy costs, it has become even more important to effectively control and monitor energy usage. This not only helps improve energy efficiency but also reduces environmental emissions, ensuring compliance with regulations. Proper monitoring and reporting are necessary for preparing accurate reports for government agencies to meet compliance and avoid penalties. Additionally, measuring boiler water and steam involves high temperatures and the need to prevent supply interruptions. Ultrasonic clamp-on flow meters, designed for high-temperature applications, make this possible.