Reliable Inventory Monitoring with Radar and Point Level Technologies
Ground salt (a final product) is stored in large silos for shipment to consumers from various industries. The salt storage silos are wide (often exceeding 25m [80 ft] diameter), and operators face constant difficulties trying to closely monitor the salt inventory levels. Understanding the accurate amount of salt stored in each silo allows production optimization and reliable inventory reporting.