Optimizing Electrowinning Performance in Mining Operations with Measurement Instruments

Improve metal recovery in electrowinning in mining applications

Copper cathodes at an electrowinning plant in a copper mine in Chile.

Empowering operators with accurate real-time data for electrowinning

Mining operators closely monitor key performance indicators (KPIs) operational variables to evaluate the effectiveness and performance of electrowinning. These KPIs include recovery efficiency, measuring the percentage of successfully recovered metals for increased profitability and reduced waste. Current efficiency, which determines the percentage of electrical current used for metal deposition during electrowinning, is crucial for reducing energy consumption and the quality of copper cathodes produced in this process. Operational costs are closely monitored to identify areas for improvement and optimize processes. Safety and compliance are paramount, and reliable measurement instrumentation ensures adherence to standards and regulations. Emerson's Measurement Instrumentation offers advanced technologies to enhance metal recovery rates, reduce costs, and ensure safety and compliance in mining operations.