Temperature Monitoring for SAG & Ball Mill

SAG and ball mills are the most critical equipment in M&M process

Temperature Monitoring for SAG & Ball Mill

Wireless Temperature Monitoring avoid damages and unplan shutdowns

When the mill is overloaded with more minerals than it can grind, energy consumption increases, and temperature in the poles as well, it would damage the motor and stop the mill. Emerson Wireless Temperature transmitter allows online monitoring without cables, which is necessary for this rotary equipment. An alarm notifies operators in the control room if the temperature exceeds the normal operating range.