Biomethane Gas Quality Analysis for Grid Injection Using Gas Chromatographs

Meet Biomethane Grid Injection Standards with Reliable Compositional Analysis

Biomethane Gas Quality Analysis for Grid Injection Using Gas Chromatographs

Save Cost and Ensure Biomethane Interchangeability with Natural Gas

There are different technologies used for biogas cleaning and upgrading into biomethane/renewable natural gas (RNG). The aim of upgrading technologies is to achieve high methane purity and low methane losses with low energy consumption. The production technology and biogas feedstock affect the composition of biomethane. Biogas feedstock can consist of food waste, landfill gas, livestock waste, wastewater treatment and crop residues.

When biomethane is fed into the grid, the gas quality and energy quantity introduced must be determined and the accuracy of these values must be verified. A gas chromatograph (GC) is a reliable method for identifying the compositional analysis of biomethane and monitoring its quality, calorific value and Wobbe index. Emerson offers two gas chromatograph solutions to address biomethane analysis needs. These GCs are certified to industry and national metrology standards.