Manage Inventory Safely, Accurately and Reliably
When storing liquefied gases such as LNG, accurate and reliable measurements are critical. Radar technology provides a robust and virtually maintenance-free level solution, complete with remote proof-testing capabilities and voted overfill prevention. The simplified system infrastructure provides cool-down temperature control, stratification - and leak detection as well as rollover prediction - all of which can be visualized in one software.