Non-Intrusive Measurement Instrumentation

Non-intrusive measurement instruments obtain measurements of the conditions inside a process containment barrier (i.e. a pipe or vessel) without the need for process penetrations. With the largest portfolio of non-intrusive measurement instrumentation in the industry, count on Emerson’s non-intrusive solutions to help you optimize your facility for ease of use and safety while helping ensure you meet your performance goals.
Non-Intrusive Measurement Instrumentation

Why Go Non-Intrusive?

video-media
Emerson's Non-Intrusive Measurement Instrumentation
Non-Intrusive Measurement Instrumentation - Rosemount X-well Technology

Rosemount™ X-well™ Technology

Rosemount X-well Technology provides accurate process temperature measurements without requiring a process pipe penetration. It works by measuring the ambient and pipe surface temperatures to calculate process temperature via a thermal conductivity algorithm. Learn how Rosemount X-well can help you save on design, engineering, installation, and maintenance costs for your temperature measurements.

 

Non-Intrusive Measurement Instrumentation - Flexim Clamp-on Ultrasonic Flow Meters

Flexim Clamp-on Ultrasonic Flow Meters

Measure virtually anything that flows, including liquids, gases, and steam, without process penetration with Flexim Ultrasonic Flow Meters. These proprietary clamp-on flow meters meet the highest requirements of industrial production and safety and have become a standard for flow measurement in a broad range of industries and applications. Learn more about how these industry-leading, highly accurate, and innovative flow meters can help make an impact in your facility.

Non-Intrusive Measurement Instrumentation - Rosemount Non-Intrusive Corrosion and Erosion Solutions

Rosemount Non-Intrusive Corrosion and Erosion Solutions

Continuously monitor pipework metal loss from corrosion or erosion with Rosemount Wireless Corrosion and Erosion Transmitters. These transmitters measure changes in pipe wall thickness as small as 10 microns (0.0005 inch), allowing you to make note of metal loss in real time to assess the impact of changing corrosion or erosion risk on asset integrity. The Rosemount SAM42 Sand Acoustic Monitor measures the intensity of the solids in the process stream to help you understand your erosion risk. Learn how these technologies can help your assets operate safely and reliably to help ensure maximum output.

 

Non-Intrusive Measurement Instrumentation - Rosemount 708 Wireless Acoustic Transmitter

Rosemount 708 Wireless Acoustic Transmitter

The Rosemount 708 Wireless Acoustic Transmitter accurately communicates acoustic level, temperature, and device data as well as event status and leak detection for your steam traps and pressure relief valves (PRVs). Learn more about this easy to use and cost-effective solution and how to get enhanced insights into these applications.

Interested in Non-Intrusive Level Measurement for Polymer and Plastic Tanks?

Non-contacting radar level transmitters determine the level by emitting a continuous radar signal toward the product surface and measuring the time it takes for the signal to reflect back. This technology offers enhanced measurement accuracy in liquids and solids applications, and it is suitable for use in IBC tanks as well as fiberglass or plastic tanks without any tank connections due to the ability of the waves to easily penetrate the plastic roof.