Fallback image
rosemount 648 wireless temperature transmitter

Rosemount™ 648 Wireless Temperature Transmitter

This durable transmitter offers best-in-class wireless accuracy and stability for process monitoring and is designed with a dual-compartment housing for field reliability.

The Rosemount 648 Wireless Temperature Transmitter offers best-in-class wireless accuracy and stability for process monitoring. This durable transmitter is designed with a dual-compartment housing for field reliability. When combined with Rosemount X-well™ Technology, this transmitter can provide accurate measurement of process temperature via an in-transmitter thermal conductivity algorithm, eliminating the need for a thermowell or process penetration.

Key Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Best-in-class wireless accuracy and stability for process automation
  • Durable dual-compartment housing offers added field reliability
  • Rosemount X-well Technology measures temperature without a process penetration for reduced design, installation and maintenance costs
  • Transmitter-sensor matching produces better accuracy, matching exact sensor characteristics with the transmitter
  • LCD display offers access to measurement and diagnostic information in the field, enhancing process visibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Case Studies