Fallback image
Product Image

Rosemount™ Synchros™ WirelessHART Repeater

The Rosemount Synchros Wireless Repeater extends WirelessHART network range and reliability.

The Rosemount Synchros Wireless Repeater is an ideal solution for extending the range and reliability of your WirelessHART network. Designed as a part of the Emerson Synchros IIoT Platform, this WirelessHART repeater ensures that your industrial automation and control systems maintain seamless communication even in challenging environments. The repeater can integrate seamlessly into existing WirelessHART networks and is hazardous rated, allowing for quick and hassle-free installation without extensive reconfiguration.

Key Features

  • Directly mounts to process piping without cutting or changing pipe configurations for flexible, simple installation 
  • Amplify the reach of your WirelessHART network to cover vast industrial areas, ensuring consistent connectivity across long distances
  • WirelessHART technology is secure, cost-effective and delivers >99% data reliability
  • Field-hardened enclosure and robust transmitter design allow for installation close to any process and consistent performance even in harsh environments and hazardous areas 
  • Flexible mounting options allow for installation in various locations, ensuring optimal signal coverage and network performance
  • Built to withstand harsh industrial environments, the rugged WirelessHART Repeater operates reliably in extreme temperatures and conditions
  • Designed for low power consumption, maximizing the battery life and reducing maintenance requirements