Coriolis Flow Meters​

Our Coriolis meters deliver unmatched reliability for mass flow, volume flow and density measurement needs​

Products

Sensors

Coriolis Flow Meters - Elite Peak Performance

ELITE™ Peak Performance Coriolis Flow and Density Meter​s ​ ​

The Micro Motion™ ELITE family of Coriolis flow meters have unmatched functionality, line size breadth, accuracy, and turndown range. Designed for immunity to external effects, ELITE Coriolis meters deliver accurate measurements even in challenging fluid conditions or environments.​

How It Works​

Flow Measurement - Coriolis Flow Meters

Coriolis Flow Meter Principles​

Coriolis flow meters operate on motion mechanics: as fluid flows through a vibrating tube, it accelerates toward peak amplitude and decelerates away from it, creating a twisting effect. This twist, measured during each vibration cycle, directly correlates to mass flow rate.​

Resources

Frequently Asked Questions

Explore these frequently asked questions to learn how Micro Motion Coriolis flow meters deliver precise, reliable measurement across a wide range of industrial applications.​

A Micro Motion Coriolis flow meter is a precision instrument that directly measures mass flow, density, and temperature of liquids, gases, or slurries using the Coriolis effect. It provides highly accurate and repeatable measurements across a wide range of applications.

The meter operates by vibrating a flow tube through which the process fluid passes. The Coriolis forces induced by the fluid flow cause a measurable twist in the tube, which is directly proportional to the mass flow rate. Simultaneously, the system measures fluid density and temperature, offering comprehensive flow analysis. Learn more about the Theory of Coriolis here.

These meters are utilized across various industries, including oil and gas, chemical processing, food and beverage, life sciences, water and wastewater, and power generation. Their versatility and accuracy make them suitable for both standard and challenging process conditions.

Key benefits include:​

Direct mass flow measurement eliminating the need for separate temperature and pressure compensation.​

High accuracy and repeatability enhancing process control and product quality.​

No moving parts reducing maintenance and increasing reliability.​

Multivariable outputs providing mass flow, density, and temperature data from a single device.​

Wide turndown ratio accommodating a broad range of flow rates.​

Yes, certain models meet the stringent accuracy and reliability requirements for custody transfer, making them ideal for fiscal measurement in the oil and gas industry and other sectors where precise accounting of material transfer is critical.​

Smart Meter Verification is an integrated diagnostic tool that verifies the meter's performance and integrity without interrupting the process. It provides confidence in measurement accuracy and helps in predictive maintenance planning.​

Micro Motion offers a range of transmitters, including the 5700, 4700, 4200, 1600, 1700, and 2700 series. These transmitters provide various features such as digital communications, advanced diagnostics, and flexible mounting options to suit different application needs.​