Fallback image
Product Image

Rosemount™ 141 Insertion Conductivity Sensor

The Rosemount 141 sensors are ideal for clean, low conductivity applications and feature a ¾ inch MPT connection for direct installation in piping, vessels, or flow tees.

The Rosemount 141 Contacting Conductivity Sensor is ideal for use in clean, low conductivity applications. The conductivity sensor features a 3/4 in. MPT process connection for installation directly into process piping, vessels or flow through tees. The conductivity sensor is available with a high temperature option for use up to 200° C.

Key Features

  • Selectable cell constants of 0.2/cm and 1.0/cm for moderately high conductivity applications
  • High temperature conductivity sensor options for use between 100°C to 200°C
  • Easy field wiring due to integral cast aluminum junction box