image-[object Object]
Product Image

Rosemount™ Temperature Measuring Unit

Comply with marine safety standards with the Rosemount Temperature Measuring Unit, designed for accurate cargo and vapor temperature measurements.

Meet your marine safety requirements with the Rosemount Temperature Measuring Unit. Enable cargo and vapor temperature measurements with the Rosemount Temperature Measuring Unit. Get accurate cargo and vapor temperature readings from this unit which is mounted on deck or directly on the cargo pump. With up to six temperature measuring sensors, you get accurate readings.

Key Features

  • Pt100 sensor elements with a three (standard) or four (high accuracy) wire connection option.
  • Enables temperature measurements of the cargo and vapor inside the tanks.
  • Suitable for installation on deck or directly on cargo pumps.
  • Robust design and housing built for harsh marine operation.
  • Meets requirements for all major industry classifications.