Reinvent How You Measure Temperature​

Easier to Use​

Easier to Use​

Spend less time on configuration and maintenance tasks and more time focused on optimizing your plant operations. The Rosemount 3144S Temperature Transmitter simplifies your everyday tasks, allowing for more time to do what matters most.​

  • Fast and error-free sensor configuration with ReadyConnect™ Technology’s plug-and-play functionality
  • Larger, backlit, graphical display is easier to read, visible in dark or dim plant conditions, and available in seven languages
  • Quick service buttons help save you time on simple configuration and maintenance tasks
  • Intuitive user interface, so there’s less guessing (and frustration!)​
Meer lezen...
Klik om verder te gaan met lezen Easier to Use​

Superior Performance

Built to uphold the highest quality, integrity, and performance standards in the industry, count on the Rosemount 3144S Temperature Transmitter to perform day-after-day. ​

  • Industry-leading 0.05°C accuracy provides certainty that your measurements are valid and consistent​

  • Industry-leading 20-year stability helps extend calibration intervals for reduced trips to the field and ensure measurement reliability throughout the transmitter’s life​

  • Industry-leading 20-year warranty helps to increase confidence and peace of mind in your transmitter’s durability and robustness​

Meer lezen...
Klik om verder te gaan met lezen Superior Performance
Temperature Approved Transmitter
Temperature X-well

Elevated Safety

Ensure the safety of your people and environment is always the top priority. The Rosemount 3144S Temperature Transmitter is built with advanced safety features so you can feel confident you’re operating as safely as possible. ​

  • Measure temperature non-intrusively in applications with temperatures as high as 650°C with Rosemount X-well™ Technology, avoiding the need for pipe penetrations and potential leaks​
  • Engineered to reduce dangerous undetected failures for increased reliability ​
  • Guided proof testing provides an easy, step-by-step process to help ensure you are operating safely and properly​
  • Proof test logging records all proof testing activities and results to ensure compliance and safety
Meer lezen...
Klik om verder te gaan met lezen Elevated Safety

Full Diagnostic Coverage

Make lost measurements, unplanned downtime, and measurement inaccuracies a thing of the past. Get more information at your fingertips with the Rosemount 3144S Temperature Transmitter’s complete diagnostic coverage from the sensor to your control room, providing real-time insight into your measurement point to help ensure confidence in your process.

  • RTD Measurement Protection converts your sensor configuration from a 4-wire to a 3-wire if a wire is broken or damaged, helping to avoid loss of measurement and downtime​

  • Loop integrity continuously monitors the health of the entire electrical loop to detect potential failures before they happen​

  • Sensor Health diagnostics, such as Hot Backup™, Thermocouple Degradation, and Sensor Drift Alert help inform you if your sensor degrades or fails and needs your attention

  • Diagnostic logs capture basic and advanced diagnostic events and alerts with time stamps for helpful insights and easy reference

Meer lezen...
Klik om verder te gaan met lezen Full Diagnostic Coverage
Greater Insights
Pressure Bluetooth

Increased Productivity

Work easier, safer, and more efficiently with Bluetooth® Connectivity, now available on the Rosemount 3144S Temperature Transmitter.​

  • Perform troubleshooting & configuration on-the-go with your laptop, phone, or tablet for simplified operator rounds and basic issue resolutions

  • Intuitive AMS Device Configurator Application shares a similar interface with AMS Trex and AMS Device Manager for an easy, consistent experience across Emerson devices

  • Avoid the need to obtain a hot work permit, helping to keep personnel safe and away from hazardous areas​

Meer lezen...
Klik om verder te gaan met lezen Increased Productivity

Set Your New Performance Standard.​

Explore these options and configure your temperature measurements.​

Rosemount 3144S Temperature Transmitter

Rosemount 3144S Temperature Transmitter

Rosemount X-well Technology​

Rosemount X-well Technology​

Help Me Choose​

Help Me Choose​

Interested in non-intrusive process temperature measurement with Rosemount X-well Technology, but unsure if it meets your application's needs? Input your process conditions into our Temperature Product Advisor tool and receive performance comparisons and time response calculations to help determine if Rosemount X-well Technology is a good fit for your application.

Reinforce Best-in-Class Temperature Measurement

Built on the proven technology of the Rosemount 3144P Temperature Transmitter, the Rosemount 3144S Temperature Transmitter raises the bar on temperature transmitter functionality and performance through its additional innovative features and capabilities. See how these two transmitters compare.

Rosemount 3144S Temperature Transmitter

Rosemount 3144S Temperature Transmitter

  • 0.05°C accuracy for RTD sensors 
  • 20-year warranty and 20-year stability
  • Graphical backlit LCD display is available in seven different languages
  • Configure with Field Communicator, Laptop, Bluetooth Technology, or plug-and-play automatic push-button configuration with ReadyConnect Technology 
  • Diagnostics: Basic Device, Hot Backup, Sensor Drift, Sensor Health Monitoring, RTD Measurement Protection, Loop Integrity, Process Alerts 
  • 8 terminals for dual sensor input 
  • Logging: Alarm, Diagnostic, Calibration, and Proof Test  
  • SIL2/SIL3 Capable 
  • Non-intrusively measure up to 650°C/1202°F and remote mount capability with Rosemount X-well Technology 
  • Guided Proof Tests

Rosemount 3144P Temperature Transmitter

Rosemount 3144P Temperature Transmitter

  • 0.08°C accuracy for RTD sensors 
  • 5-year warranty and 1-year stability 
  • Segmented LCD display 
  • Configure with Field Communicator or Laptop 
  • Diagnostics: Basic Device, Hot Backup, Sensor Drift, Sensor Health Monitoring 
  • 5 terminals for dual sensor input 
  • Logging: Alarm and Diagnostic  
  • SIL2/SIL3 Capable 
  • Non-intrusively measure up to 300°C/572°F with Rosemount X-well Technology 

Ready to Speak to An Expert

Ready to Speak to An Expert? ​

Our experts are ready to answer any questions you have about the Rosemount 3144S Temperature Transmitter.

Have a Rosemount 3144P Temperature Transmitter model number?​

Use this tool to convert to a Rosemount 3144S Temperature Transmitter.

Meer lezen...
Klik om verder te gaan met lezen Have a Rosemount 3144P Temperature Transmitter model number?​

Frequently Asked Questions (FAQs)​

What sensor or probe types are compatible with the Rosemount 3144S Temperature Transmitter? ​
What common temperature measurement challenges does the Rosemount 3144S Temperature Transmitter solve?​
How do I configure the Rosemount 3144S Temperature Transmitter?​
How accurate is the Rosemount 3144S Temperature Transmitter? ​
Meer lezen...
Klik om verder te gaan met lezen Frequently Asked Questions (FAQs)​
Voor gebruik van deze website moet JavaScript worden ingeschakeld.