Differential Pressure Level Measurement in Storage Tank Applications

Improve level measurement accuracy with electronic differential pressure measurements

Differential Pressure Level Measurement in Storage Tank Applications

Reduce costs & increase accuracy

Storage tank level measurement applications require accurate and reliable readings, as process engineers will perform special batch processes when storage tanks are full. In many existing applications with tall storage tanks, long lengths of capillary tubing is used with remote seals. Depending on seasonal temperature variations, the readings are prone to measurement errors of up to 5% of span. By switching to a Rosemount™ 3051S ERS™ System, you can minimize variance without compromising accuracy. Since there is no additional weight added from the capillary tubes, no special platform is needed to support the transmitters. You will also be able to produce more consistent batches, improving quality and eliminating scrap, leading to lower operational costs. Additionally, throughput is improved by eliminating unscheduled shutdowns due to material shortages, leading to significant cost savings.