Advanced Diagnostic Solutions help you do more with less
Diagnostics in Action
With early alerts, you can prevent incidents and identify potential issues to enable planned maintenance. You can give less experienced technicians the insight to make expert-level decisions and even identify an action needed automatically instead of performing it manually.
Functional Diagnostics
Learn More
Frequently Asked Questions
Advanced diagnostics for measurement instrumentation are built-in software and hardware capabilities that continuously monitor the health, performance, and accuracy of field instruments, such as pressure transmitters, flow meters, level transmitters, and temperature sensors, without requiring manual intervention or process shutdown. Emerson's advanced diagnostic solutions help operations do more with less by enhancing overall operations, augmenting the capabilities of front-line teams, and empowering them to direct their efforts toward the highest value-added tasks. By detecting device health issues and process anomalies before they cause downtime, advanced diagnostics shift maintenance from reactive to proactive, reducing unplanned shutdowns and lowering operating costs.
Smart Meter Verification (SMV) is Emerson's diagnostic software that automatically evaluates the performance and integrity of flow meters and level transmitters, specifically Micro Motion™ Coriolis, Rosemount™ magnetic flow meters, Ultrasonic flow meters, and Rosemount Non-Contacting Radar Level Transmitters. It performs checks without interrupting the process, ensuring accurate and reliable measurements. Smart Meter Verification completes a full verification in under 90 seconds and generates time-stamped PDF reports that support regulatory compliance with agencies including the EPA, FDA, AGA, and ISO, helping plants extend calibration intervals and reduce the cost and frequency of field service visits.
Emerson's advanced diagnostic solutions deliver value through three outcomes: prevention, confidence, and response. With early alerts, operations can prevent incidents and identify potential issues to enable planned maintenance. Less experienced technicians gain the insight to make expert-level decisions, and issues can be identified automatically rather than requiring manual intervention. Device-level diagnostics further help determine the overall health of a device or individual component, enabling precise troubleshooting across installation and process conditions.
Yes. Advanced versions of Smart Meter Verification can detect non-uniform coating, corrosion, and other common process challenges, enhancing preventive maintenance programs and supporting the implementation of Industry 4.0 strategies. For pressure instrumentation, Rosemount transmitters include Plugged Impulse Line diagnostics that detect blockages in process connections before they affect measurement quality, as well as Loop Integrity diagnostics that identify electrical loop issues. Together, these capabilities provide end-to-end visibility into both device health and process condition without requiring a process shutdown.
Emerson's measurement instruments incorporate multi-layer diagnostics that flag degradation, drift, and anomalies before they become failures. Smart Meter Verification identifies potential issues early, allowing for proactive maintenance and reducing the need for manual inspections and outsourced calibration services. The Plantweb Insight™ software platform aggregates diagnostic data from pressure, flow, level, and temperature instruments across the plant into a unified asset health view, enabling maintenance teams to prioritize work orders by risk and criticality rather than fixed schedules. This translates directly into lower maintenance costs, improved production uptime, and reduced safety exposure.
Smart Meter Verification reports can be accessed through the flow transmitter's local operator interface, digital control networks like WirelessHART®, Modbus®, and FOUNDATION™ Fieldbus, and software tools such as AMS Device Manager and ProLink III. SMV can be integrated with wireless communication options, such as Bluetooth® technology displays, allowing for remote diagnostics and reducing the need for personnel to enter hazardous areas, enhancing safety and minimizing the requirement for hot work permits
Yes. Advanced diagnostic capabilities are available across flow, pressure, and temperature instrumentation. For pressure, Rosemount transmitters include Process Intelligence technology that proactively monitors for abnormal process conditions, Plugged Impulse Line detection, and Loop Integrity monitoring. For temperature, Rosemount transmitters offer sensor drift alerts, thermocouple degradation detection, Hot Backup capability, and min/max tracking. Across all measurement types, these diagnostics are designed to surface actionable insights, not just raw data, so operations teams can act with confidence rather than uncertainty.