Reliable Valve Remote Control for Marine Systems
Featured Products
How It Works
Hydraulic Valve Remote Control
Our hydraulic valve remote control allows precise valve operations with flexible installation, ensuring efficiency and reliability. The system offers quick control with minimal manual effort, enabling fast actuation and reducing downtime. It supports various actuators, both quarter-turn and linear, and its compact, robust design fits most marine valves, enhancing operational efficiency.
Product Applications
Resources
Dockwise worlds largest semi-submersible heavy transport vessel
Emerson's Hydro-Mechanical Lock Solution for Valve Remote Control System
Damcos Local Power Unit - Operational Certainty
Frequently Asked Questions
Efficient valve management is key to safe and efficient operations. Valve Remote Control (VRC) systems help streamline control, reduce manual workload, and ensure quick response times across critical onboard systems. In this FAQ, we answer common questions about our VRC systems to support your operational efficiency.
Selecting a hydraulic Valve Remote Control (VRC) system depends on several factors, like type and size of vessel, application requirements, operating environment.
For High torque/ thrust valves, fast operating times, harsh, submerged explosion proof environments where durability and reliability are critical combined with long life time, then Hydraulic Operated Valve Remote Control systems are ideal.
A helical spline actuator features a mechanism that uses a piston and a helical spline to convert linear motion into rotational motion. The advantages of this design include:
High Torque Output: Provides exceptional torque while maintaining a compact size and weight.
Seamless and Precise Operation: Ensures reliable and accurate performance.
Durability and Reliability: Engineered to endure heavy-duty conditions, making it suitable for demanding applications.
These attributes make helical spline actuators an optimal choice for applications requiring both high performance and precision.
Valve Remote Control Systems can be:
Electric
Pneumatic
Electro hydraulic
Hydraulic
Each has its own advantages depending on the vessel’s design, power availability, and operational needs.
Damcos actuators can deliver up to 32,000 Nm of torque and 290 kN of thrust, making them suitable for all valve sizes and types on board your vessel.
Green Oil Technology is Emerson's environmentally friendly solution that complies with VGP regulations, which mandate the use of Environmentally Acceptable Lubricants (EALs) in all oil-to-sea interfaces. This technology substitutes mineral oil with EAL in Emerson's Valve Remote Control system
Emerson's Damcos Local Power Unit (LPU) incorporates advanced intelligence to enhance the performance and reliability of Valve Remote Control (VRC) systems.
Key features include:
Self-Learning and Feedback Adjustment
Integrated Control and Monitoring
Modular and Flexible Design
These intelligent features contribute to reduced maintenance requirements, enhanced operational efficiency, and improved safety standards in marine environments.
Learn more by watching our video: https://videos.emerson.com/detail/videos/highlighted/video/6286620032001/what-if-you-could-have-intelligent-valve-remote-control-damcos-lpu?autoStart=true
Emerson's Hydro-Mechanical Lock technology is designed to enhance the safety and reliability of Valve Remote Control (VRC) systems in marine applications. This technology combines hydraulic pressure with mechanical locking mechanisms to securely position and hold valves, ensuring they remain in the desired state during operation. The integration of hydro-mechanical locks addresses critical challenges in valve control by providing a fail-safe method to prevent unintended valve movement, especially during power outages or system malfunctions. This contributes to the overall operational efficiency and safety of marine vessels.
See more in our video: https://videos.emerson.com/detail/video/4543733803001/emerson-s-hydro-mechanical-lock-solution-for-valve-remote-control-system?autoStart=true&q=locking