CORIOLIS FLOW TRANSMITTERS

Find the Right Coriolis Flow Transmitter for Your Application

Micro Motion™ transmitters provide the diagnostics, connectivity, safety certifications, and measurement capabilities needed to support a wide range of applications. Compare transmitter options and identify the right solution based on your process requirements, operating environment, and performance goals.​

HELP ME CHOOSE

Find Your Best Match

Micro Motion Coriolis transmitters convert Coriolis sensor measurements into actionable process data while providing diagnostics, connectivity, hazardous-area approvals, and advanced measurement capabilities. Compare transmitter models to identify the best solution for your application and operational requirements.

img
5700

Advanced diagnostics and connectivity for critical measurement applications

  • Why choose it: The most capable transmitter combining advanced diagnostics, historian, configurable I/O, and application specific software
  • Typical applications: Custody transfer, meter proving, advanced process control, batching
  • Mounting options: Remote or integral mount
  • Choose another transmitter if: You need simpler operation, fewer I/O requirements, or loop-powered installation
img
4700

Configurable I/O and diagnostics for process control applications

  • Why choose it: Combines Smart Meter Verification, historian, and configurable I/O in a compact design
  • Typical applications: Process control, OEM skids, concentration measurement, petroleum measurement​
  • Mounting options: Remote or integral mount
  • Choose another transmitter if: You need Ethernet, advanced application software, extensive licensing options, or custody-transfer-focused functionality
img
4200

Loop-powered measurement for existing 2-wire infrastructure

  • Why choose it: Enables measurement using existing two-wire infrastructure with minimal power, wiring, and installation costs​
  • Typical applications: Brownfield upgrades, chemical processing, refining, mass balance measurement
  • Mounting options: Remote or integral mount
  • Choose another transmitter if: You need extensive configurable I/O, Ethernet connectivity, high-speed diagnostics, or advanced application software
img
1600

Compact connectivity for OEM and space-constrained applications

  • Why choose it: Delivers modern Ethernet, HART, Modbus, and diagnostic capabilities in a compact design for easy integration
  • Typical applications: Filling, dosing, batching, OEM skids, compact process installations
  • Mounting options: Remote or integral mount
  • Choose another transmitter if: You require extensive configurable I/O, advanced application software, or custody transfer functionality
AT-A-GLANCE COMPARISON

Compare Coriolis Transmitters

Quickly evaluate Micro Motion transmitter models side by side. Compare key features, benefits, and approvals to identify the right transmitter for your measurement requirements.

Critical measurement, custody transfer, advanced process control​

Maximum capability​

Complete measurement visibility and application flexibility​

SIL2/SIL3, custody transfer, hazardous area​, marine

Process control, OEM skids, specialty measurement​

Configurable diagnostics​

Greater process insight without added complexity​

SIL2/SIL3, hazardous area​

Brownfield upgrades, existing 2-wire installations​

Loop-powered design​

Reliable measurement with minimal installation effort​

SIL2/SIL3, hazardous area​

Filling, dosing, compact OEM skids​

Compact connectivity​

Modern communications in a small footprint​

Hazardous area​

Batching, blending, terminal operations​

Integrated control platform

Measurement and control in one system​

Hazardous area, marine, custody transfer

Custody transfer, specialty measurement applications​

Advanced application platform​

Purpose-built calculations and control capabilities​

Hazardous area, marine, custody transfer

Density, concentration, process calculations​

Density expertise​

Advanced density-based process optimization​

Hazardous area

Basic flow monitoring applications​

Fast fill

Cost-effective flow measurement​

General purpose

Flow, density, concentration measurement​

Proven multivariable measurement​

Broad application flexibility​

Custody transfer, SIL, hazardous area, marine

Standard single-variable flow measurement​

Essential flow measurement​

Reliable flow measurement with simple operation​

SIL, hazardous area, marine

SOFTWARE

Unlock Advanced Diagnostics and Measurement Capabilities

Micro Motion transmitter software helps verify meter health, improve measurement confidence, simplify troubleshooting, and optimize process performance.

Coriolis Flow Transmitter - Smart Meter Verification​

Verify Coriolis Meter Health with Smart Meter Verification​

Smart Meter Verification (SMV) confirms Micro Motion Coriolis meter performance without process interruption using diagnostic testing traceable to SI standards (NIST), supporting API MPMS, ISO, and SIL compliance while enabling remote verification, audit-ready reports, and improved uptime across industry applications.​

Products

CORIOLIS SENSORS

Select the Right Coriolis Sensor for Your Application

Micro Motion Coriolis flow and density meters deliver industry-leading performance across custody transfer, process control, hygienic, high-pressure, cryogenic, and corrosive applications. Explore our complete portfolio and quickly identify the right meter based on your process requirements, accuracy needs, and operating conditions.​

Demanding and critical measurement across the broadest range of applications​

Ultimate performance​

Custody transfer, two-phase flow, LNG, CCUS​

Versatile flow and density measurement for everyday process applications​

Application versatility​

Batching, filling, OEM equipment, food and beverage​

High-accuracy process control and rapidly changing process conditions​

Fast response accuracy​

Dosing, blending, reactor feeds, batch control​

Hygienic food, beverage, and life process control​

Hygienic design​

Dairy, food and beverage, life sciences, batching and filling​

Hygienic processes requiring a straight, unobstructed flow path​

Single straight-tube design​

Biopharmaceuticals, ultra-pure fluids, product recovery, viscous fluids​

Highly corrosive liquid applications​

Pure tantalum wetted parts​

Acids, corrosive chemicals, specialty chemicals​

Ultra-high-pressure hydrogen, CCUS, and chemical injection​

Ultra-high-pressure capability​

Hydrogen dispensing, chemical injection, CCUS, high-pressure processes​

Cryogenic LNG measurement and custody transfer​

Dedicated cryogenic design​

LNG dispensing, loading, unloading, custody transfer​

Compressed natural gas fueling and dispensing​

Dedicated CNG measurement​

Fueling stations, fleet fueling, heavy-duty vehicle dispensers​

SERVICES & CONSULTING

Get Expert Support Throughout the Meter Lifecycle​

From sizing and selection to commissioning, and ongoing support, Emerson provides the tools and expertise needed to confidently deploy and maintain your Coriolis flow measurement solution.​

Frequently Asked Questions

Micro Motion Coriolis transmitters deliver accurate, real-time flow and diagnostics—here’s what you need to know about their features, benefits, and applications.​

Select the Micro Motion 1600 Coriolis Transmitter for compact, hygienic, or lower-risk installations (Food & Beverage, Life Sciences), the 4700 for hazardous areas requiring explosion-proof housing and configurable I/O (Class I Div 1 / Zone 1), and the 5700 for applications requiring advanced diagnostics, historian capability, and SIL2/SIL3 compliance per IEC 61508 in oil & gas or chemical processing.​

The Micro Motion 5700 Coriolis Transmitter is typically required for custody transfer and proving applications where API MPMS compliance, audit-ready data historian, and advanced diagnostics (e.g., Smart Meter Verification) are needed for traceability, while 4700 or legacy transmitters may support measurement but lack full regulatory and documentation capabilities required in oil & gas transfer systems.​

In multiphase flow applications such as separators or upstream oil & gas, Micro Motion Coriolis transmitters measure mass flow reliably but density reflects the fluid mixture; the 5700 Transmitter with Advanced Phase Measurement detects instability using drive gain and density trends, but sustained entrained gas or slug flow typically requires piping or process design changes rather than configuration adjustments alone.​

Micro Motion Coriolis transmitters, including the 5700, support IEC 61508 SIL2/SIL3 functional safety, hazardous area certifications (ATEX, Class I Div 1 / Zone 1), and industry practices such as API MPMS, enabling use in regulated applications including custody transfer, ethylene pipeline measurement, chemical injection, and cryogenic service where safety integrity and traceability are required.​

Migration from Micro Motion 1700 or 2700 Coriolis transmitters is application-dependent: the 1600 is used for compact or hygienic replacements, the 4700 for hazardous areas and configurable I/O continuity, and the 5700 when SIL compliance, advanced diagnostics, or custody transfer functionality is required, as upgrades are not always one-to-one due to differences in approvals, protocols, and software features.​