Increase Accuracy & Installation Ease
In blending operations, differential pressure level measurements (DP level measurements) for filtration/purification units need to be able to detect filter fouling without taking the filters apart. The Rosemount™ 3051S Electronic Remote System (ERS)™ System was found to have the most benefit using 2 inch diaphragms and flange connections. Based off its accuracy, quick response times and ease of installation, Emerson's Rosemount 3051S ERS Systems are an innovative solution in blending operations. In addition, the Rosemount ERS System accommodates the vacuum better for the filtration monitoring processes.