Solutions to address customer challenges with marine level measurement
The use of LNG in the marine industry has been in use for quite a few years and is known to be a popular and cleaner alternative to traditional marine fuel. However, with changing trends and new fuel options, it has become quite complex to find a level solution that suits specific tank requirements. One of the challenges in using LNG as fuel is storage. Membrane tanks designed to carry cryogenic liquids are considered a feasible option for LNG storage on ships.
Membrane tanks, commonly larger than 1000 m³, -162°C at atmospheric pressure and up to 35 m in height are feasible to be used for LNG. Radar technology is ideal for this application and has been used for many years on LNG carriers with similar membrane tanks. Radar with stilling pipes designed to fit the pump tower is an ideal choice. Solutions used for this application must be IGF code compliant and approved by marine class societies.