Accurate level measurement to use when retrofitting from conventional
Emerson’s radar-based level measurement technology supports LNG retrofit projects by ensuring precise, reliable level monitoring in cryogenic fuel storage tanks. As vessels convert to LNG fuel, safe and accurate LNG storage management is critical, particularly given LNG’s -162°C storage requirement in membrane and IMO Type C tanks with minimum footprint. Measuring levels accurately under such condition is challenging, but Emerson’s radar-based solutions provide consistent, real-time measurements in single tank penetration from the top, making them ideal for marine fuel applications.