Solving Measurement Needs with the Roxar Watercut Meter from Emerson
Refining, distributing and selling crude oil and natural gas are downstream activities. There are many measurement needs related to this, including the need for water cut measurement. Offloading typically requires water cut measurement, and there are water cut measurement points within refineries as well. The full bore, highly sensitive and reliable water cut measurement provided by the Roxar Watercut Meter is ideally suited for such applications.