Level Measurement Solutions for Sumps in Refineries

Reduce Water Pollution in Plant Sumps with Accurate Monitoring

Level Measurement Solutions for Sumps in Refineries

Ensure Environmental Compliance and Operational Efficiency in Sumps

Sumps require early detection of oil in wastewater to reduce the risk of hydrocarbons polluting the environment. In refineries, sumps handle water and oil at low pressure and across a wide temperature range, facing challenges like foam, build-up, and remote locations.

Rosemount's non-contacting radar level technology provides accurate level measurement for sumps without being affected by the presence of foam or build-up. Additionally, by pairing a radar transmitter with a controller, it is possible to monitor processes remotely and obtain log data for reports and documentation.