Roof Tilt Monitoring System for Floating Roof Tanks

Floating roof monitoring using modern radar technology increases safety and efficiency on storage tanks

Roof Tilt Monitoring System for Floating Roof Tanks

Safe, Automated Monitoring of External Floating Roof Tanks

A floating tank roof can create operational and safety issues. A sinking or tilting roof can result in mechanical damage and lead to vapor release, product contamination, and fire hazard. Modern technology from Emerson enables automatic monitoring of roof position with radar devices mounted on the tank.

By measuring the floating roof position, the Rosemount Tank Gauging System can continuously monitor the roof and give alarms for roof tilting and other hazardous tank conditions. Normally the roof monitoring is combined with liquid level measurement in a still-pipe for complete tank overview in the control room operator's interface.