Products
Explore Rosemount Magnetic Flow Technology ​
Magmeter Technology​
Electromagnetic flow meters, also known as magnetic flow meters or magmeters, provide accurate and reliable flow measurement through a combination of a transmitter and a sensor. The inline sensor of the magmeter detects the induced voltage generated by the fluid as it flows through a pipe. This induced voltage is then converted into a precise flow measurement by the transmitter, which subsequently sends the flow data to a control system. Magnetic flow meters are essential for ensuring accurate fluid measurement in various industrial applications.
Experience Precision and Reliability with Rosemount Magnetic Flow Meters​
Rosemount Magnetic flow meters deliver highly accurate, obstruction less, and cost-effective volumetric flow measurement for diverse industrial applications. With a variety of liner materials, electrode options, and line sizes, these meters ensure precision and reliability across multiple processes. For demanding, high-noise applications, the Rosemount Slurry Platform provides superior performance with advanced digital signal processing, making it the ideal choice for challenging flow measurement conditions.​​
Videos
Discover how magnetic flow meters delivers accurate, reliable measurement for various applications. Watch these videos to learn more about the benefits of magnetic flow meter technology.​

Introduction to Magnetic Flowmeter Technology
This video introduces magnetic flowmeter technology, explaining how it uses Faraday's Law to measure the flow of conductive fluids. It covers key components like the sensor and transmitter, and highlights common industrial applications.
Introduction to Magnetic Flowmeter Technology
Rosemount Slurry Magnetic Flow Meter
How to Install Rosemountâ„¢ Magnetic Flow Meters
Grounding Procedures for Rosemountâ„¢ Magnetic Flow Meters
Configuration of Rosemount 8732 Magnetic Flow Meter (Local Display)
Configuration of Rosemount 8782 and 8712 Magnetic Flow Meter (Local Display)
Resources
Frequently Asked Questions
If you have additional questions related to Rosemount Magnetic Flow Meters, Please Contact Us.
A Rosemount Magnetic Flow Meter, also known as a magmeter or electromagnetic flow meter, is a device used to measure the flow rate of conductive liquids. It works on Faraday’s Law of Electromagnetic Induction, where a magnetic field is applied to the flowing liquid, this induces a voltage that is proportional to the flow velocity. The voltage is sensed by electrodes and converted into a flow rate reading.​
Proper installation of a Rosemount Magnetic Flow Meter is crucial for accurate measurements. Ensure the flow meter is installed with adequate straight pipe sections upstream and downstream from the meter to stabilize the flow profile. Avoid placing the meter near sources of electrical noise or strong magnetic fields, and ensure the pipe is fully filled with the conductive fluid during operation.​
Rosemount Magnetic Flow Meters are widely used across various industries, including data centers, pulp and paper, metals and mining, water and wastewater, food and beverage, chemical and petrochemical, and oil and gas. They are ideal for applications requiring reliable and precise measurement of conductive fluids.​
Rosemount Magnetic Flow Meters are designed to withstand various operating conditions, including high-pressure and high-temperature environments. Please use the Flow Sizing Tool to ensure the proper flow meter configuration for your application.​
While Rosemount Magnetic Flow Meters offer numerous benefits, including no pressure drop and no moving parts, they are limited to measuring conductive liquids only. They may also face challenges in fluids that tend to coat the electrodes, which can affect measurement accuracy. Ensuring the application is suitable for a magnetic flow meter is essential for optimal performance.​
Yes. Magnetic flow meters are commonly used in data centers to measure flow in cooling systems, including chilled water, condenser water, glycol loops, liquid‑cooled environments, and other hydronic flows.
Magnetic flow meters deliver accurate, low‑maintenance flow measurement with no moving parts. They perform well in space‑constrained piping, handle varying flow conditions, and help data center operators protect uptime, optimize pumping efficiency, and support reliable thermal management.