Easily Modify Your System and Eliminate No-Value Engineering
DeltaV M-series hardware for traditional I/O offers flexibility during installation and is built for reliability and availability. Modularity, protection keys, and plug-and-play capabilities make the M-series a smart choice.
The DeltaV M-series supports a range of analog, discrete, thermocouple, and RTD inputs for your existing field devices and is built rugged to mount almost anywhere — including hazardous environments and areas of temperature extremes.
How It Works
The DeltaV M-series hardware supports a wide range of analog, discrete, thermocouple, and RTD inputs for your existing field devices.
A variety of DeltaV M-series hardware offers bus cards that allows connection to most field devices.
Controllers & System Power Supplies
Carriers
I/O Cards
Bussed I/O Cards
Accessories
Real Stories, Real Results
Expand Your Knowledge
Frequently Asked Questions
DeltaV M-series hardware is designed for traditional I/O architectures and supports a wide range of analog, discrete, thermocouple, and RTD inputs. This allows facilities to connect existing field devices while maintaining a familiar and proven I/O approach.
DeltaV M-series offers multiple I/O options, including traditional I/O, intrinsically safe I/O, FOUNDATION Fieldbus I/O, Profibus DP interface cards, DeviceNet interface cards, serial interface modules, and sequence of events cards. This flexibility enables users to support a variety of plant devices and communication requirements.
DeltaV M-series hardware uses a modular architecture with carriers and I/O subsystems that provide flexibility during installation. Its modularity and plug-and-play capabilities make it easier to adapt and expand the system as project requirements evolve.
Yes. DeltaV M-series hardware is designed to be rugged and can be installed in hazardous environments and areas with temperature extremes. M-series also includes intrinsically safe I/O options designed for installation in Class I Division 2 and IEC Zone II conditions.