Improving Flexibility and Control in HRSG Operations
HRSG systems require seamless integration and real-time adaptability
As the demand for flexible, fast-start capabilities increases, HRSG systems must deliver reliable performance across varying load conditions. Advanced automation, monitoring, and control technologies help operators manage steam temperatures and ramp rates with greater accuracy—reducing stress on critical components while improving plant availability and responsiveness. From startup to steady-state, proven solutions support safe, cost-effective operation.
Heat Recovery Steam Generator Solutions in Action
Managing steam systems within HRSGs is complex, especially under cycling and variable load conditions. Control solutions improve response during startup and transitions, while level, flow, and temperature instrumentation support safety and operational continuity. With integrated technologies tailored to HRSG performance, facilities can reduce downtime, protect assets, and meet changing energy demands.
Maintain Stable and Accurate Steam Conditions
Tube leaks and temperature excursions can be minimized with a better approach to controlling attemperator and steam temperature. By working with Emerson, you can address the common causes of poor steam temperature control and minimize outages.
Rosemount™ 3144P Temperature Transmitter
Specialized temperature control solutions designed to maintain target steam conditions and prevent thermal fatigue.
Fisher™ TBX Steam Conditioning Valve
Advanced technology or reducing both steam pressure and temperature to enable daily cycling of power plants.
Fisher™ TBX-T Desuperheater
High-temperature solution to reduce the temperature of superheated steam to the desired set point.
Solution-Related Documents in HRSG
Discover how Emerson’s proven solutions help power plants manage the complexities of steam systems in HRSGs—especially under cycling and variable load conditions. Start exploring to see how you can optimize performance and protect your assets.
Frequently Asked Questions (FAQs)
Heat Recovery Steam Generators are essential for increasing thermal efficiency in combined-cycle and cogeneration power plants. Explore these FAQs to better understand HRSG functions, integration with combustion turbines, maintenance needs, and Emerson’s role in optimizing performance and compliance.
An HRSG is a unit operation that captures waste heat from a combustion turbine’s exhaust and uses it to produce steam, improving the overall efficiency of power generation in combined-cycle or combined heat and power cogeneration process.
HRSGs allow gas-fired power generation plants operating in hybrid or combined-cycle modes to increase efficiency by utilizing otherwise wasted heat energy from turbines to generate additional power.
Key HRSG components include economizers, evaporators, superheaters, drums, and duct burners. These parts work together to convert turbine exhaust into usable steam.
Efficiency is typically measured by how effectively the unit converts exhaust heat into steam, which can be further improved with supplementary firing and optimized control systems.
While HRSGs themselves don’t burn fuel, the gas turbine exhaust they recover may contain NOₓ, CO, and other pollutants. Emissions control systems like SCR units are often integrated.
Emerson provides advanced control systems, instrumentation, and analytics platforms that help natural gas power plants improve HRSG reliability, thermal efficiency, and emissions compliance.