Enhance Steam Turbine Reliability and Efficiency
Maintain turbine uptime and efficiency with integrated control, monitoring, and protection
Maintaining the performance of steam turbines requires tight control over operational parameters and the ability to detect issues before they lead to failure. With advanced solutions for turbine control, health monitoring, and generator excitation, operators can reduce unplanned outages, improve safety, and meet performance targets across power generation environments.
Steam Turbine Solutions in Action
Modern turbine applications benefit from integrated platforms that combine control, health monitoring, and data analytics. These systems deliver early warnings, optimize setpoints, and improve decision-making. By leveraging field-proven technologies, power generators can streamline maintenance, boost turbine availability, and improve plant profitability.
Divert steam to protect turbines during transient events
As power plants cycle more frequently, turbine bypass systems play a critical role in protecting equipment during startup, shutdown, load-following, and turbine trip events. Their performance is essential for maintaining plant availability and protecting critical assets. An effective steam conditioning solution combines precise pressure and temperature control to help operators support cycling operation, reduce thermal stress, and improve long-term reliability.
Steam Conditioning Valves
Achieve precise control in turbine bypass systems with Fisher™ and Sempell™ valves
Fisher™ SVX Steam Conditioning Valve
Flow down configuration for applications requiring less straight pipe length after the cooling section
Fisher™ TBX Steam Conditioning Valve
Flow up or flow down configurations for high-performance, high-demand steam applications
Solution-Related Documents for Steam Turbine
Discover how Emerson’s integrated control and monitoring solutions help modern turbine applications operate more efficiently, reliably, and profitably.
Frequently Asked Questions (FAQs)
Steam turbines play a critical role in coal-fired and gas-fired power plants by converting thermal energy from steam into mechanical energy for electricity generation. Explore the most frequently asked questions to understand how steam turbines work, how they are maintained, and how Emerson technologies support performance, reliability, and emissions goals.
A steam turbine is a mechanical device that converts high-pressure, high-temperature steam generated from coal combustion, natural gas combustion, or other fuel combustion into mechanical energy, which is then converted to electricity by a generator.
Steam produced in a boiler passes through turbine blades, causing them to spin. This rotation drives a generator that produces electricity.
Even when a turbine trips, steam flow must continue to avoid equipment damage caused by overpressure and high temperatures within the system. The turbine bypass valve immediately opens to route steam around the turbine and maintain flow through the system.
Efficiency can be enhanced through reheating stages, better blade design, improved sealing, optimized control systems, and condition-based maintenance programs.
Vibration monitoring is accomplished using sensors and advanced diagnostics that detect imbalance, misalignment, or wear in rotating parts. Emerson’s predictive monitoring tools help prevent unplanned shutdowns in power generation plants.
Preventive and predictive maintenance strategies, supported by condition monitoring, performance analytics, and digital twin technology, ensure reliable operation.