Emerson Expands Flame Detection Portfolio for Broader Application Flexibility

Rosemount™ 965 Flame Detector

The Rosemount™ 965 Flame Detector uses four infrared sensors to help distinguish hydrocarbon fires from non-flame background radiation. High resolution image

New flameproof model adds hazardous-location certification to Rosemount 965 Flame Detector with QuadSense technology and factory-calibrated-for-life operation

SHAKOPEE, Minn. (July 22, 2026) – Emerson today announced a new flameproof model for the Rosemount™ 965 Flame Detector, adding hazardous-location certification for applications where reliable hydrocarbon flame detection is required. The new model combines QuadSense™ technology, factory-calibrated-for-life operation, broad integration options and rugged enclosure protection to support fire protection strategies matched to application needs.

The new flameproof model helps customers extend the Rosemount 965 to hazardous locations while maintaining a practical balance of detection performance, reduced routine calibration and deployment flexibility.

QuadSense technology uses four infrared sensors to help distinguish hydrocarbon fires from non-flame background radiation, supporting reliable detection and resistance to nuisance alarms. Under specified conditions, the detector can detect hydrocarbon fires at distances up to 150 feet (45 meters) with response typically in less than five seconds. Five selectable sensitivity levels help users align performance with application needs.

The Rosemount 965 is factory calibrated for life, helping reduce recurring calibration routines. Infrared built-in test capabilities continuously verify optics and electronics integrity, supporting confidence between manual inspections. Multiple output options, including HART® connectivity, support integration with standard communication infrastructures, while universal wiring helps simplify specification and streamline sitewide deployment.  IP66 and IP68 enclosure protection supports performance in demanding operating environments.

The new flameproof model can be applied in environments often found in oil and gas facilities, chemical and petrochemical plants, storage tank farms, hazardous materials storage areas and explosives or munitions sites. The Rosemount 965 also supports non-hazardous and light-industrial applications such as transportation infrastructure, public buildings, cable tunnels, semiconductor facilities, warehouses and other sites where dependable hydrocarbon flame detection is needed.

“Customers need flame detection technology that aligns with the risk, environment and operational needs of each application,” said Evgeny Rivkin, flame and gas product manager with Emerson’s measurement instrumentation business. “This new flameproof model expands the Rosemount 965 offering for hazardous locations, helping teams balance detection performance, resistance to nuisance alarms and routine calibration requirements.”

The new flameproof model is available now. For specifications and ordering information, please visit Emerson.com/Rosemount965.

 

Media:

Additional resources: 


About Emerson
Emerson (NYSE: EMR) is a global automation leader delivering solutions for the most demanding technology challenges. Headquartered in St. Louis, Missouri, Emerson is engineering the autonomous future, enabling customers to optimize operations and accelerate innovation. For more information, visit Emerson.com.