Emerson’s New Top-Entry Cryogenic Valve Limits Leakage and Energy Loss, Improving Sustainability
Emerson’s Fisher™ IC2 control valve provides precision control in cryogenic applications, with reliable operation in these extreme environments. High resolution image.
Fisher IC2 control valve is designed for low-temperature applications, such as cold boxes, to reduce energy costs, optimize performance and extend product longevity
MARSHALLTOWN, Iowa (April 8, 2026) – Emerson has introduced the Fisher™ IC2 Cryogenic Top-Entry Control Valve, ideal for cold box applications in air separation units, hydrogen liquefaction and LNG production. Cold boxes are insulated enclosures that house cryogenic equipment, such as heat exchangers, distillation columns, piping and valves. The IC2 control valve meets the stringent demands of these extremely low-temperature environments, operating reliably at temperatures as low as -452 degrees Fahrenheit (-269 degrees Celsius).
Operating in cryogenic environments can be challenging due to various factors, including product and energy losses due to emissions, which lead to reduced profitability, high maintenance costs and regulatory concerns. To address these and other issues, the IC2 control valve includes high-performance cryogenic enhancements, including a narrow extension diameter and fluid baffle.
These components work together to minimize heat conduction, thereby reducing the energy required to maintain process fluid temperatures, while enhancing overall operational sustainability. The IC2 control valve’s Fisher enhanced ENVIRO-SEAL™ packing system and bellows limit leakage to a maximum of 100 parts per million by volume, meeting or surpassing U.S. Environmental Protection Agency standards.
The Fisher IC2 control valve provides longevity with its hardened trim materials, enhanced ENVIRO-SEAL packing and metal-to-metal seating. When maintenance is necessary, the IC2 valve offers simple serviceability via features such as top-entry, a single packing nut, a modular stem assembly, an independently replaceable bellows, and a replaceable valve plug and seat ring—with a special tool provided for seat ring removal.
The IC2 control valve is rated for the CL600 pressure class, and it is available in line sizes from 1 to 4 inches (DN25 to DN100), with more options forthcoming.
To learn more, please visit Emerson.com/FisherIC2.
Media:
- Contacts: Emerson Global Media Contacts
Additional resources:
- Join the Emerson Exchange 365 Community
- Connect with Emerson via X Facebook LinkedIn YouTube
About Emerson
Emerson (NYSE: EMR) is a global automation leader delivering solutions for the most demanding technology challenges. Headquartered in St. Louis, Missouri, Emerson is engineering the autonomous future, enabling customers to optimize operations and accelerate innovation. For more information, visit Emerson.com.