Corrosion Monitoring Technologies for De-Ethanizer Towers

Gain insight into your ethylene facility and de-ethanizer integrity using high quality corrosion data

Corrosion Monitoring Technologies for De-Ethanizer Towers

Pipeline corrosion solutions fine-tuned for steam cracker applications

The de-ethanizer overhead can be affected by H2S remaining in the process resulting from an upset in the amine column that can cause localized corrosion attacks on the overhead condenser, as well as reflux lines. High quality corrosion data delivered from Rosemount™ Wireless Corrosion and Erosion Transmitters can be used to better plan when maintenance should be carried out for minimal disruption to the ongoing operation of the facility.