Level Measurement Solutions for Blending and Mixing Tanks

Continuous and point level measurement and control solutions for the chemical industry

Level Measurement Solutions for Blending and Mixing Tanks

Robust, Reliable and Accurate Level Measurement

Blending or mixing tanks are used in many processes in the chemical industry for combining different fluids, or combining fluids with solid media. Mixing vessels may be at ambient or elevated temperatures to enhance dissolving. Level measurement technology is needed to monitor and control addition of media and prevent overfill/ overspill from the vessel. Common challenges include the presence of corrosive media, condensation, foam and risk of media build-up if contents are viscous or sticky. Usually, the blending or mixing tank is equipped with an agitator, so non-contacting and/or low-intrusion instrumentation is desirable so as to not interfere with internal obstructions.

 

Emerson's Rosemount non-contacting radar level transmitter portfolio combined with the Rosemount 2100 Level Switch series provide ideal level measurement solutions that can withstand harsh and changing conditions.