Prevent corrosion in ethane storage tanks and spheres
Corrosion can occur in ethane storage spheres caused by H2S in the gas. Monitoring corrosion can help identify time periods during which corrosion rates are higher, in order to help find the root causes. The data is also useful to estimate when maintenance will be required, so that the associated costs can be minimized.