Level Measurement in Desalters

Optimize Desalter Operations with Level Measurement Technology

Level Measurement in Desalters

Enhance Reliability and Environmental Safety in Desalter Processes

In desalter applications, maintaining reliability and environmental safety is paramount. The process involves removing salts and water from crude oil, which is crucial to preventing downstream equipment corrosion. Additionally, avoiding oil in wastewater systems is vital for environmental protection. Given the continuous nature of the process and the unsteady settling of liquids, monitoring water levels becomes critical.

With process characteristics involving hydrocarbons or water, high pressures, and temperature variations, the challenge of changing media properties persists. Rosemount™ level measurement solutions excel in these environments. Our instruments ensure efficient and accurate performance by managing density changes, detecting build-up, and providing precise interface measurements. This leads to enhanced process efficiency, safety, and overall optimization in desalter operations.