Valve Remote Control Systems

High-quality marine valve actuation with robust, compact actuators ensuring efficient ballast and cargo operations.​

Reliable Valve Remote Control for Marine Systems​

Our Valve Remote Control solutions are tailored and scalable for hydraulic, electro-hydraulic, electric, and pneumatic actuation. These solutions are designed for specific marine applications, ensuring optimal performance and compliance.​

How It Works

Valve Remote Controls - Hydraulic

Hydraulic Valve Remote Control​

Our hydraulic valve remote control allows precise valve operations with flexible installation, ensuring efficiency and reliability. The system offers quick control with minimal manual effort, enabling fast actuation and reducing downtime. It supports various actuators, both quarter-turn and linear, and its compact, robust design fits most marine valves, enhancing operational efficiency.​

Valve Remote Controls - Electro-Hydraulic

Electro-Hydraulic Valve Remote Control​

Ideal for limited spaces requiring electrical control, whether hardwired or bus-controlled, this system optimizes energy use, ensures rapid valve response, and minimizes maintenance, enhancing operational efficiency. The LPU mounts on actuators or bulkheads in tough-to-reach areas and features a patented variable hydraulic pump that operates at low speeds, while ensuring high operational performance.

Valve Remote Controls - Pneumatic

Pneumatic Valve Remote Control

Designed to withstand high salinity, the system is ideal for limited spaces and corrosive environments. It provides an energy-efficient way to control valves without complex electronics or hydraulics, reducing energy consumption by working at lower pressures. This ensures efficient operations and minimal downtime. Our actuator features rugged cast aluminium bodies and advanced powder-coated finishes for superior corrosion protection.​

Valve Remote Controls - Electric

Electric Valve Remote Control​

Meeting cost-effective and stringent requirements, this compact, lightweight, reliable, and robust system, withstands severe marine environments and complies with US Navy standards. ​

 

Our electric VRC is available in various configurations, eliminating the need to replace the entire system and simplifies maintenance. This enhances operational readiness, reduces risk, and streamlines onboard systems.​

Resources

Frequently Asked Questions​

Efficient valve management is key to safe and efficient operations. Valve Remote Control (VRC) systems help streamline control, reduce manual workload, and ensure quick response times across critical onboard systems. In this FAQ, we answer common questions about our VRC systems to support your operational efficiency.​

Selecting a hydraulic Valve Remote Control (VRC) system depends on several factors, like type and size of vessel, application requirements, operating environment​.

For High torque/ thrust valves, fast operating times, harsh, submerged explosion proof environments where durability and reliability are critical combined with long life time, then Hydraulic Operated Valve Remote Control systems are ideal.​

A helical spline actuator features a mechanism that uses a piston and a helical spline to convert linear motion into rotational motion. The advantages of this design include:​

  • High Torque Output: Provides exceptional torque while maintaining a compact size and weight.​

  • Seamless and Precise Operation: Ensures reliable and accurate performance.​

  • Durability and Reliability: Engineered to endure heavy-duty conditions, making it suitable for demanding applications.​

These attributes make helical spline actuators an optimal choice for applications requiring both high performance and precision.​

Valve Remote Control Systems can be:

  • Electric​

  • Pneumatic​

  • Electro hydraulic ​

  • Hydraulic ​

Each has its own advantages depending on the vessel’s design, power availability, and operational needs.

Damcos actuators can deliver up to 32,000 Nm of torque and 290 kN of thrust, making them suitable for all valve sizes and types on board your vessel.​

Green Oil Technology is Emerson's environmentally friendly solution that complies with VGP regulations, which mandate the use of Environmentally Acceptable Lubricants (EALs) in all oil-to-sea interfaces. This technology substitutes mineral oil with EAL in Emerson's Valve Remote Control system​

Emerson's Damcos Local Power Unit (LPU) incorporates advanced intelligence to enhance the performance and reliability of Valve Remote Control (VRC) systems.

Key features include:

  • Self-Learning and Feedback Adjustment

  • Integrated Control and Monitoring​

  • Modular and Flexible Design​

These intelligent features contribute to reduced maintenance requirements, enhanced operational efficiency, and improved safety standards in marine environments.​ ​

Learn more by watching our video: https://videos.emerson.com/detail/videos/highlighted/video/6286620032001/what-if-you-could-have-intelligent-valve-remote-control-damcos-lpu?autoStart=true

​Emerson's Hydro-Mechanical Lock technology is designed to enhance the safety and reliability of Valve Remote Control (VRC) systems in marine applications. This technology combines hydraulic pressure with mechanical locking mechanisms to securely position and hold valves, ensuring they remain in the desired state during operation. The integration of hydro-mechanical locks addresses critical challenges in valve control by providing a fail-safe method to prevent unintended valve movement, especially during power outages or system malfunctions. This contributes to the overall operational efficiency and safety of marine vessels.​

See more in our video: https://videos.emerson.com/detail/video/4543733803001/emerson-s-hydro-mechanical-lock-solution-for-valve-remote-control-system?autoStart=true&q=locking