Fallback image
Product Image

KTM Model Gratite Seat Hi-Temp

High temperature seat design engineered for pressure, corrosion resistance and dependable critical service.

KTM Gratiteseat ball valve operates across an impressive range of temperatures, boasts outstanding performance and a reliability, making it ideal for high pressure, anti-corrosion and other key process lines.

Key Features

  • Hard graphite with excellent self-lubrication and anti-corrosion properties is adopted to the seat and flexible graphite to the cushion seal
  • Hard graphite seats and the graphite packing ensure a wide operating temperature range from -29°C to 500°C
  • Gratite offers superior cost effectiveness in comparison to the metal seated valves
  • High resistance to thermal shock prevents the cracking caused by thermal shock seen in ceramics
  • With high conductivity, Gratite® has an anti-static function
  • Blowout-proof stem (ASME Class 600 optional)
  • A two-piece body construction makes maintenance easier
  • The product features a fire safe design
  • Easy actuator mounting
  • It can be used for both flow directions (ASME Class 600, DN50 to DN100 is unidirectional flow).
  • Gratite boasts outstanding sealing characteristics