Smart Valve Automation With Electric Actuators
Electric actuators offer a zero-emission solution to your valve automation needs. With options suited for isolation valves and control valves, we offer actuation solutions designed for a range of valve sizes and duty cycles. Our current product portfolio has evolved from innovative technologies developed by the Bettisâ„¢, Biffiâ„¢, EIMâ„¢ and Fisherâ„¢ brands.
Our Electric Actuator Products
Actuator Services
Frequently Asked Questions About Electric Actuators
Learn the answers to some of the most common questions about electric valve actuation.
Electric actuators are devices that use an electric motor to control the movement of a valve. They convert electrical energy into mechanical energy to operate the valve.
The actuator receives a control signal from a control system. Based on the received signal, the actuator's electric motor then drives a mechanical component—such as a gear, screw or other mechanism—to adjust the position of the valve it's installed on. As the motor rotates, it converts electrical energy into mechanical force to move the valve.
- What type of valve will it be installed on: multi-turn, quarter-turn or linear?
- What type of service is required: on/off, modulating or control?
- Is fail-safe needed?
- What torque or thrust range is needed?
- What actuator style is preferred: non-intrusive or conventional?