Fallback image
Product Image

Fisher™ easy-Drive™ 200L Electric Actuator

The Fisher easy-Drive electric actuator is designed for upstream applications where remote locations, limited field resources, and evolving operating conditions demand simple operation and efficient service. The Fisher easy-Drive platform supports reliable valve control with straightforward setup, low power requirements, and remote visibility via Modbus communication. To address the realities of harsh operating environments, the design supports ongoing improvement through firmware updates and serviceable part kits—helping operators identify issues quickly, reduce unnecessary field visits, and extend actuator life without full replacement. Built on Emerson’s application experience, Fisher easy-Drive products provides a practical, continuously improving solution for on/off and throttling control in upstream operations.

Key Features

  • Remote visibility for faster issue identification - Modbus connectivity enables remote monitoring and diagnostics to help identify issues quickly and reduce unnecessary field visits.
  • Simple setup and serviceability - Straightforward calibration and service procedures support faster commissioning and reduced technician time on site.
  • Designed for harsh upstream conditions - Optional service and parts kits help support longer operation in demanding environments and reduce replacement waste.
  • Low power operation for remote installations - DC power requirements support use in remote wellhead and low-power applications.
  • Continuous improvement platform - Firmware updates and component enhancements are introduced over time to improve performance based on real-world operating experience.
  • Zero emissions actuator design - Electric actuation eliminates venting of process gas to the atmosphere.