Hydraulic Actuators

Our hydraulic actuators are engineered to withstand harsh environments and demanding ESD applications.

Valve Automation for Critical Fluid Systems

Hydraulic actuators are used to control flow in a system. Our portfolio includes rotary vane, helical spline, linear, scotch yoke, and rack and pinion designs made for a wide range of industrial applications. Whether you need to automate emergency shutdown (ESD) valves, reduce emissions in your pipeline system, or address other flow control challenges, we have a valve actuation solution to address your reliability, safety and sustainability needs.

Media and Case Studies for Hydraulic Actuators

Actuator Services

Frequently Asked Questions About Hydraulic Actuators

Learn the answes to some of the most common questions about hydraulic valve actuation.

Hydraulic actuators are mechanical devices that convert hydraulic energy into mechanical energy to move valves and control the flow of gases or fluids in a system.

Hydraulic actuators are commonly used to automate valves on gas transmission pipelines, as the pipeline gas provides a ready source of power for the devices.

Some of the primary benefits of hydraulic actuators include:

  • High torque/thrust output for operating large, heavy or high-pressure valves
  • Highly accurate positioning for precise process control
  • Fast response times to control signals, making them suitable for ESD and applications requiring fast valve actuation
  • Robust designs for lower maintenance requirements and longer operational life
  • Ability to incorporate fail-safe mechanisms in some designs, which allow the actuator to automatically return to a predetermined position in case of power loss or system malfunction