Fallback image
Product Image

Controlinc Network Control

The Controlinc Master Station acts as a mission-critical backbone, bridging the gap between the DCS and your field assets.Equipped with an intuitive, large-scale touchscreen interface, it offers operators real-time, granular visibility into every system component and field asset.

To eliminate the risk of downtime, the station utilizes a Hot Standby architecture. This fail-safe design ensures that if a primary component falters, the system triggers an instantaneous handover to a redundant unit, maintaining total control and data integrity without interruption. Additionally, its flexible host ports enable simultaneous interfacing with multiple systems, leveraging redundant communication paths to provide an uncompromising level of operational availability.

Key Features

  • Common valve actuator control functions are pre-configured and ready to monitor and control valves from the LCD panel or host computer
  • Supports Modbus network ports for networking with DCS SCADA or PLCs for total plant control
  • Supports Controlinc network including ring topology with up to 250 valve actuator per master
  • Encased in a compact 316 stainless steel enclosure NEMA/EEMAC Type 4X IEC IP66 wall mount with sealed rear-mounting holes or mounting brackets
  • Network multiple M250 masters to your host to automate thousands of actuator and tens of thousands auxiliary discrete and analog I/O points
  • Master supports Report-By-Exception (RBE) with all actuator on the network to dramatically improve response time