Real‑Time PRV Insights That Drive Reliability, Safety, Efficiency, and Performance
Pressure Relief Valve (PRV) monitoring is more than a compliance requirement, it’s a strategic advantage that helps you run safer, smarter, and more efficient operations.
With real‑time insights that fuel operational excellence, ensure unbreakable reliability, protect your workforce, and support a sustainable future, PRV monitoring gives you the control and confidence to stay ahead.
By detecting issues early, reducing unplanned downtime, strengthening safety, and supporting environmental compliance, you gain the edge needed to outperform today and lead into tomorrow.
How PRV Monitoring Works
Emerson’s PRV Monitoring solution continuously tracks pressure relief valve performance, providing real-time detection of relief events, leakage, stuck-open conditions, and bellows failures. By transforming valve data into actionable alerts and analytics, it enables faster corrective action, condition-based maintenance, improved regulatory compliance, and reduced product losses while enhancing plant safety and reliability.
Media & Case Studies

Elevating Safety & Efficiency: Emerson's Revolutionary Approach to Pressure Relief Valve Monitoring
In the intricate landscape of industrial operations, undetected events can result in fines, lost productivity, and safety issues. Emerson pioneers a comprehensive solution with cutting-edge PRV or pressure relief valve monitoring technologies.
Elevating Safety & Efficiency: Emerson's Revolutionary Approach to Pressure Relief Valve Monitoring
Beyond Safety The Crosby â„¢ Bellows Leak Detection Solution ensures Balanced Operation
PRV Monitoring - Episode 1: Overview & FAQs
PRV Monitoring - Episode 2: Anderson Greenwood High Pressure Pilot and Rosemount 2051 DP Transmitter
Anderson Greenwood & Rosemount Pilot Operated PRV Monitoring Delivers Unparalled Accuracy
Featured Products
FAQs
PRV (Pressure Relief Valve) monitoring is the real‑time tracking of pressure relief valves performance and behaviors, including relief events (openings, duration), leakage events, components failure (ie Bellows Leak Detection), to ensure data is known and actions are taken for valves to operate correctly. Undetected PRV events can lead to leakage, failure to reclose, product loss, energy loss, and rising maintenance costs, safety concerns, making monitoring critical for plant safety, reliability, and operational efficiency. Learn more: https://www.emerson.com/is/content/emerson/en/final-control/pressure-management/documents/prv-monitoring/flyer-pressure-relief-valves-monitoring-en-11797812.pdf
Monitoring helps prevent issues such as undetected relief events, valve leakage, improper reseating, product loss, bellows failure, and energy waste. It also reduces the risk of emissions, equipment downtime, and safety hazards caused by unnoticed PRV activity. Read: https://www.emersonautomationexperts.com/2025/valves-actuators-regulators/overcoming-safety-sustainability-reliability-and-productivity-challenges/
Emerson’s PRV monitoring technology enhances traditional pressure relief valves by adding intelligent sensors that continuously capture valve and process conditions. These sensors collect data such as valve position, pressure, temperature, and flow events associated with valve operation.
The sensor data is transmitted either wirelessly or through a wired connection to Emerson’s digital infrastructure, depending on the application and site requirements. Once transmitted, the raw signals are processed and translated into meaningful, actionable information using analytics and digital models.
This converted data provides insight into PRV health, activity, and performance, helping operators detect valve lift events, identify leaks or sticking valves, and monitor compliance without manual inspection. By turning real‑time sensor data into usable insights, Emerson’s PRV monitoring technology supports safer operations, reduced maintenance effort, and improved decision‑making across the plant. Read: https://www.emersonautomationexperts.com/2024/valves-actuators-regulators/revolutionary-approach-pressure-relief-valve-monitoring/
Key benefits include improved safety, reduced emissions, real‑time leak detection, optimized maintenance scheduling, regulatory compliance simplification, and overall reduction of operational costs. Some facilities have even seen an estimated ROI of 271% within five months of implementation. Read: https://www.emersonautomationexperts.com/2023/valves-actuators-regulators/pressure-relief-valve-continuous-monitoring-affirmative-defense/
PRV monitoring is beneficial in any industry using pressure relief valves, especially chemical processing, refining, petrochemical, LNG, upstream and other sectors where PRVs protect against overpressure. The solution can be applied across a wide range of installations including direct spring and pilot‑operated PRVs.
Absolutely. Monitoring provides insights into valve performance, helping teams proactively schedule maintenance only when needed. This minimizes unnecessary overhauls, reduces downtime, and correlates events with process data for better optimization. Read: https://www.emersonautomationexperts.com/2023/valves-actuators-regulators/meeting-regulatory-requirements-prv-monitoring/
When a PRV opens, emissions can escape into the atmosphere. Monitoring tracks these events and their duration, enabling teams to take corrective action, adjust system settings, and reduce environmental impact. Read more about it on our blog post: https://emersonexchange365.com/products/valves-actuators-regulators/b/vcp-weblog/posts/revolutionary-approach-to-pressure-relief-valve-monitoring​
Absolutely. Monitoring provides insights into valve performance, helping teams proactively schedule maintenance only when needed. This minimizes unnecessary overhauls, reduces downtime, and correlates events with process data for better optimization.
When a PRV opens, emissions can escape into the atmosphere. Monitoring tracks these events and their duration, enabling teams to take corrective action, adjust system settings, and reduce environmental impact. Read more about it on our blog post: https://emersonexchange365.com/products/valves-actuators-regulators/b/vcp-weblog/posts/revolutionary-approach-to-pressure-relief-valve-monitoring​
Yes. Emerson’s acoustic transmitters are valve‑agnostic and can be installed on both Emerson and non‑Emerson PRVs, as well as on direct spring and pilot‑operated valve types. Read more about it on our blog post: https://emersonexchange365.com/products/valves-actuators-regulators/b/vcp-weblog/posts/revolutionary-approach-to-pressure-relief-valve-monitoring​