No image available
No image available
Your request is being processed.
Enardo-P-Model 2000

Enardo™ Model 2000 Emergency Relief Vent

Product Description

The Enardo Model 2000 Emergency Relief Vent provides an emergency pressure relief opening for storage tanks when exposed to overpressures not handled by standard tank vents. When properly sized, this vent provides the capacity to meet API Standard 2000, NFPA 30 and OSHA (29 CFR 1910.106) for emergency venting due to fire exposure. The Model 2000 provides pressure relief only.

Specifications

Sizes
4 through 24
Housing Materials
Carbon Steel | 304 SS | 316 SS
Leakage Rate
Exceed Leakage Standard of 1 SCFH @ 90% Set Point
Seal and Gasket Materials
Buna-N | FEP Teflon | Viton
Base, Arm and Disk Materials
Carbon Steel (Base and Arm Only) | 304 SS | 316 SS | Aluminum (Disk Only)
Pressure Settings
2.0 to 32 oz/sq in
Options
Smart Wireless Monitoring, Special Coating

Documents & Drawings

Features

  • Exceeds Leakage Standard of 1 SCFH @ 90% Set Point
  • Field Replaceable Components
  • Corrosion Resistant Coatings
  • Certified Flow Capacities Per API
  • Available with ANSI, DIN and JIS Flanges
  • EN 13463-1, EN 13463-5 Certified
  • Optional Smart Wireless Monitoring