3-Way Control Valves

Fisherâ„¢ three-way valves control a wide range of process liquids, gases, and vapors in high pressure and critical service applications.

Fisher GX control valve and actuator system

What is a Three-Way Valve?

A type of globe valve that has three pipeline connections to provide general converging (flow-mixing) or diverging (flow-splitting) service. Variations include cage-, port-, and stem-guided designs, selected for high-temperature service, and end connections can be specified to mate with most piping schemes.

 

Actuator selection demands careful consideration, particularly for constructions with an unbalanced valve plug.